IESNA:LM-63-2002
[TEST]P942770
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45231
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4126 4100.1 4046 3999 3987.3 3992 4006.1 4031.9 4055.4 4062.5
4064.9 4100.1 4173 4292.9 4492.7 4774.8 5118.1 5531.9 6060.8 6690.9
7405.6 8280.2 9340.5 10546.5 11844.3 13238.4 14576.1 15199.1 14286.9 11040.2
6006.8 1695.1 519.6 308 176.3 72.9 0
4126 4111.9 4055.4 4008.4 3996.7 3999 4013.1 4039 4060.2 4067.2
4071.9 4109.5 4180.1 4307 4502.1 4786.6 5134.6 5550.7 6093.8 6723.8
7462 8362.5 9465.1 10645.3 11966.5 13395.9 14705.4 15269.6 14143.5 10793.4
5727 1589.3 503.1 282.1 164.6 65.8 0
4126 4107.2 4053.1 4003.7 3982.6 3984.9 3992 4006.1 4015.5 4024.9
4039 4079 4154.2 4274.1 4471.6 4732.5 5066.4 5461.3 5971.5 6594.5
7372.7 8346 9488.6 10758.1 12074.7 13471.1 14790 15476.5 14641.9 11658.5
6921.3 2553.2 681.8 338.5 199.8 77.6 0
4126 4097.8 4046 3992 3963.8 3956.7 3961.4 3963.8 3963.8 3980.2
4003.7 4048.4 4123.6 4241.2 4410.4 4659.7 4991.1 5395.5 5905.7 6526.3
7368 8374.2 9657.8 11103.7 12584.8 14037.7 15394.2 16160.7 15737.5 13532.3
9291.1 4495.1 1354.2 493.7 239.8 75.2 0
4126 4097.8 4048.4 3992 3956.7 3949.7 3954.4 3954.4 3954.4 3973.2
4015.5 4055.4 4118.9 4220 4372.8 4603.2 4937.1 5353.2 5865.7 6519.3
7382.1 8531.7 10015.2 11771.4 13576.9 15194.4 16499.2 17326.8 17425.5 16297
12996.2 7817 3319.6 846.4 284.5 65.8 0
4126 4090.7 4041.3 3984.9 3947.3 3940.3 3947.3 3956.7 3956.7 3975.5
4020.2 4053.1 4102.5 4210.6 4372.8 4603.2 4927.7 5353.2 5875.1 6563.9
7464.4 8701 10360.8 12385 14439.7 16224.1 17531.3 18504.6 19101.7 18720.9
16226.5 11392.9 5456.6 1713.9 364.4 84.6 0
4126 4097.8 4046 3987.3 3949.7 3940.3 3945 3954.4 3954.4 3973.2
4015.5 4060.2 4123.6 4227.1 4386.9 4622 4951.2 5364.9 5882.2 6535.7
7398.5 8550.5 10041.1 11771.4 13558.1 15210.9 16574.4 17524.2 17651.2 16409.9
13294.8 8117.9 3190.3 822.8 237.4 63.5 0
4126 4102.5 4053.1 3994.3 3956.7 3947.3 3954.4 3961.4 3968.5 3987.3
4017.8 4067.2 4147.1 4267 4438.7 4676.1 5012.3 5421.4 5931.5 6571
7417.4 8484.7 9775.4 11183.6 12624.8 14080 15460.1 16233.5 15704.6 13638.1
9556.8 4593.8 1370.6 514.9 244.5 75.2 0
4126 4109.5 4057.8 4001.4 3970.8 3966.1 3975.5 3994.3 4010.8 4027.2
4048.4 4090.7 4173 4302.3 4495.1 4760.7 5092.2 5494.3 5997.4 6606.3
7377.4 8334.2 9455.7 10680.5 11959.5 13341.8 14700.7 15384.8 14665.4 12196.9
7706.5 3028.1 867.5 413.8 221 89.3 0
4126 4114.2 4060.2 4003.7 3977.9 3975.5 3992 4024.9 4053.1 4069.6
4086 4128.3 4205.9 4337.6 4539.8 4824.2 5172.2 5593 6110.2 6735.6
7459.7 8360.1 9396.9 10560.6 11797.2 13167.9 14472.7 14985.2 14016.6 10880.4
5962.1 1796.2 547.8 277.4 148.1 58.8 0
4126 4111.9 4060.2 4003.7 3977.9 3977.9 3994.3 4024.9 4055.4 4069.6
4083.7 4118.9 4198.9 4323.5 4523.3 4800.7 5146.3 5585.9 6105.5 6698
7410.3 8273.1 9305.2 10476 11656.2 13026.8 14359.8 14989.9 14171.7 11207.1
6350 1996 578.3 300.9 155.2 54.1 0
